Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.

New products for Power & Energy

Check out our latest industry launches and innovations

Thermal Power Plant overview ©Endress+Hauser
Accurate, stable measurement increases the plant availability
Thermal Power Plant (TPP)

Enhance safety and efficiency in your Thermal Power Plant (TPP)

Our products enable reliable, accurate monitoring of fuel, water, and steam consumption, as well as the feedstock of chemicals, therefore enhancing availability, efficiency, and safety.

  • Robust pressure and temperature transmitters offer highest reliability and full compliance with SIL and Ex requirements
  • Achieve precise water flow measurement with no pressure drop and minimal or no inlet run requirements, ensuring optimal performance
  • Monitor your feedstock of liquids and solids reliably and even contact-free for high availability and operator safety
  • Precise monitoring of the quality of fuel, steam and water increases the service life of your plant​

Explore our latest products for Thermal Power Plants

Collaboration of service experts ©Endress+Hauser
Services

Dynamic Installed Base Analysis

Use expert recommendations with frequent insights to improve the lifecycle management of your measuring instruments and ensure compliance with safety requirements.

  • Increase your process availability through professional advisory guidance
  • Identify inefficiencies and prevent breakdowns with continuous evaluation of the installed base maintainability
  • Improve sustainability of your operations by adopting a suitable maintenance and migration strategy
  • Gain full transparency and increase accessibility of your installed base information

Find the product that best fit your application

Are you unsure which instrument to select for your specific application and measurement point? Our Applicator tool makes product selection for your industry easy. Try it out!

Hydroelectric power plant overview ©Endress+Hauser
Precise measurements along the hydropower plant ensure efficiency and uptime
Hydro Power Plant (HPP)

Increase safety and efficiency in your hydroelectric power plant (HPP)

The level of the reservoir and the afterbay as well as the flow rate in the penstock are important measurements for monitoring the efficiency of your power plant. Changes in efficiency can indicate a problem with a turbine. Monitoring the oil and air cooling systems reliably helps to increase the overall availability of the plant.

  • Safely monitor cooling efficiency with robust transmitters to minimize downtime
  • Ensure stable water flow and oil quality (viscosity and/or density) with short or no inlet runs saving space and costs while increasing plant lifetime and durability
  • Measure the level of reservoir, pump sump and afterbay to monitor efficiency with non-invasive, reliable radar sensors

Explore our latest products for Hydroelectric Power Plants

Process map for combined cycle power plant ©Endress+Hauser
Combined Cycle Power Plant
Combined Cycle Power Plant

Increased safety and efficiency in your CCPP

  • Increase safety monitoring concentrations of disinfectants and TOC: Low concentrations or lack of disinfectant in the cooling water system may lead to the formation of harmful bacteria that increase risk to personnel and potential for downtime. Even the lowest concentrations of Total Organic Carbon (TOC) in make-up water may lead to plant shutdowns.
  • Improve process availability with Dynamic Installed Base Analysis: Gain transparency about your assets, continuously manage the maintenance requirements for your measuring devices and streamline the ordering of MRO devices.
  • Increase efficiency monitoring cooling water and fuel flow reliably: Flow technologies often require inlet and outlet runs. Using Promass Q for measuring natural gas flow overcomes this issue at an excellent uncertainty of 0.25%. For cooling water, Promag W 0 x DN FB does the same even without pressure drop and comes with integrated monitoring of conductivity.

Explore our latest products for Combined Cycle Power Plants

Easy access and visualization of instrumentation data ©Endress+Hauser
Services

Deeper insights into process and instrumentation performance

Smart sensors collect real-time data from processes and monitor equipment and health, keeping you informed about product and asset performance. Digitizing production processes provides data visualization opportunities for personnel working with the process who typically do not have access to the data, creating data transparency. Endress+Hauser's Netilion can do just that, empowering end users to make the best decisions.

Završne napomene

Want to know more about our Power & Energy offerings?