Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.
Micropilot FMR43 – product picture

Micropilot FMR43 – radar sensor for hygienic processes

High performance sensor, especially compact and the perfect fit for fast changing level applications

FMR43
Please Wait (spinning wheel)
Učitavanje cijene
Cijene privremeno nisu dostupne

Kratke specifikacije

  • Accuracy

    +/-1 mm (0.04 in)

  • Process temperature

    -40 to +150 °C
    (-40 to +302 °F)

  • Process pressure / max. overpressure limit

    -1 to +20 bar
    (-14.5 to +290 psi)

  • Max. measurement distance

    15 m (49 ft)

  • Main wetted parts

    PEEK
    PTFE
    316L (for threaded connections)

Područje primjene

The Micropilot FMR43 is a free space radar sensor for continuous non-contact level measurement and part of the Compact Line. The product line is especially developed for hygienic applications and combines a compact design with full performance. The device ensures reliable measurement even under rapidly changing or turbulent process conditions. In addition to the proven 80 GHz technology, a 180 GHz frequency option ensures the use even in particularly small process tanks.

Micropilot FMR43 is for free space applications up to 15 m (49 ft) and offers an additional 180 GHz sensor option for small vessels.

The Micropilot FMR43 is suitable for a wide range of hygienic applications:

  • Mixing applications of viscous and low conductive media

  • Filling applications of viscous media

  • Storage of low conductive fluids

  • Level measurement in tanks with changing media density

Prednosti

  • Outstanding ease of use due to easy setup and operation with guided wizards

  • Improved process and product safety through configuration integrity - a checksum algorithm (CRC) ensures that safety relevant parameters remain unchanged

  • Increased productivity thanks to traceable and documented on-demand verification including the radar's accuracy without process interruption with Heartbeat Technology

  • Documented compliance through certified hygienic design as well as proven material conformity and traceability

  • Flexibility in scale - installation in tight space conditions thanks to compact sensor design and small process connections as well as use in large tanks and silos

Videozapisi

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

  • IO-Link digital communication technology
    IO-Link communication

    IO-Link communication helps to digitalize your plant

Lean odabir

  • Standardni proizvodi

  • Pouzdano, robustno i s malo održavanja

Tehnička izvrsnost

Jednostavnost

FLEX: Lean ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products