Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.
  • Povijest

Process indicators & control units

Process indicators & control units for all industries

Process indicators & control units for all industries
9 Proizvodi
Filter X icon

Pregledali ste 6 od 9 proizvoda

Process indicators & control units

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

About process indicators & control units

Analog measured values are indicated, evaluated and calculated by process indicators. Large displays offer easily readability at all ambient conditions. The universal inputs enable the connection of current, voltage, RTDs and TCs. Loop powered indicators require no power supply and can be universally used in current measuring circuits. They can be easily installed in intrinsically safe applications. Fieldbus indicators support all bus devices and indicate the values communicated on the bus.

Portfolio description

Our portfolio of process indicators & control units provides:

  • Process indicators for panel mounting as well as for field mounting
  • Loop powered process indicators for direct installation in Ex-areas
  • Process indicators with HART display for up to 4 values in one device
  • Process indicators with control function (limit value monitoring, mathematics, differential pressure and linearization,...)
  • Fieldbus indicators for integration into fieldbus systems

Measuring principle: Loop powered indicators

These indicators require no power supply and can be universally used in 4 to 20 mA current measuring circuits. They can be easily installed in intrinsically safe applications. They are used where measurement values have to be clearly visible or where the display of the measuring device is hard to read due to the installation conditions. They are very convincing because of their high contrast display of process values under all environmental conditions.

Measuring principle: Fieldbus indicators

These indicators support all bus devices and indicate the values communicated on the bus.

The PROFIBUS® PA version of the devices acts as a pure listener without an own device address.

The FOUNDATION Fieldbus™ indicators can be operated either in a Listener Mode or in the standard mode using a function block connection.

Measuring principle: Indicators with control function

Indicators with control function combine several functionalities in one device:

  • Active barrier
  • Transmitter
  • Control unit with relay

These features combined with the brilliant displays offer highest comfort and best functionality on site.

Benefits

  • Excellent price/performance ratio
  • Fast, simple and comfortable commissioning and operation
  • Additional security through local measured value display
  • International approvals available: Ex, Germanischer Lloyd / marine, SIL, WHG
  • Comfortable and easy integration into bus systems

Preuzimanja

Istražite dodatne resurse

document icon
Brochure field of activity system products
System products and data managers - Solutions for the loop
download icon Preuzmi
document icon
Brochure system products and data managers
System products and data managers - Solutions to complete your measuring point
download icon Preuzmi