Automated temperature calibration solution: iTHERM TrustSens thermometers, FDM software, data manager Memograph M RSG45
Nije dostupno na vašem tržištu
Reliable & easy:
Cost reduction by saving calibration costs and reducing calibration cycles
All required components in one bundle, nothing is forgotten
100% compliance and audit-proof documentation:
Fully traceable calibration with automated documentation
Tamper-proof data storage according to FDA 21 CFR Part 11
Predictive maintenance
Calibration with timestamp
Risk reduction and elimination of undetected failures:
Higher process transparency
Higher product safety
Hygienic thermometers
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Our temperature measuring instruments in hygienic design offer highest measurement performance and comply with the strict regulations of the food, beverage and pharmaceutical industries. Our comprehensive compact and modular thermometer portfolio is available with a wide range of industry-standard process connections, smart temperature transmitters, best-in-class sensors and is available with international certificates and approvals.
Our wide range of standardized compact and modular sanitary thermometers provides:
Variety of RTD sensor designs – basic or high-performing
Thermometers with thermowell – easy and safe replacement / recalibration
Thermometers without thermowell – direct medium contact: fastest response times and highest accuracy
Thermometers with or without transmitter
Thermometers with or without display
Hygienic thermowells – including tee and elbow thermowells
Modular hygienic thermometers
Our iTHERM ModuLine family is the latest generation of modular thermometers for industrial and hygienic applications. With a manageable number of products, we can meet almost any process and customer requirement. Innovative technologies provide added values such as improved process efficiency or plant and product safety. Examples include iTHERM QuickSens and iTHERM QuickNeck. Certifications according to international standards complete the offering.
Benefits
Modular design: flexible product selection and the best solution for every application
Over 50 hygienic process connections available as standard
Selection of communication protocols to suit any type of integration, e.g. 4 to 20 mA, HART®, IO-Link
iTHERM QuickSens: fastest response times for optimum process control, t90: 1.5 s
iTHERM QuickNeck: Divisible neck with quick-release enables tool-free and easy measuring insert removal for recalibration
Global certificates and approvals, e.g. explosion protection as per ATEX/IECEx, CSA, FM, EAC, JPN Ex, NEPSI; hygienic design standards according to 3-A, EHEDG, ASME BPE, FDA, Food Contact Materials (FCM), TSE Certificate of Suitability
Modular, accurate and fast temperature measurement - iTHERM TM411 (metric) / TM412 (imperial)
iTHERM ModuLine
Modular thermometers for hygienic and aseptic applications
iTHERM QuickNeck
Divisible neck with quick-release for easy and safe recalibration
iTHERM TM411 (metric) / TM412 (imperial) with optional digital display TID10
Modular, accurate and fast temperature measurement - iTHERM TM411 (metric) / TM412 (imperial)
iTHERM ModuLine
Modular thermometers for hygienic and aseptic applications
iTHERM QuickNeck
Divisible neck with quick-release for easy and safe recalibration
iTHERM TM411 (metric) / TM412 (imperial) with optional digital display TID10
Compact hygienic thermometers
Our iTHERM CompactLine family has been thoughtfully designed to avoid unnecessary complexity and achieve a balanced price/performance ratio. Ready to use and versatile, these instruments are designed for a wide range of applications in the life sciences, food & beverage, and general process industries. With the iTHERM TrustSens, Endress+Hauser has developed the world's first self-calibrating temperature sensor technology specifically designed for hygienic applications that require strict compliance to FDA and GMP regulations.
Benefits
Compact design: integrated transmitter, small size and cost effectiveness
Over 50 hygienic process connections available as standard
Selection of communication protocols to suit any type of integration, e.g. 4 to 20 mA, HART®, IO-Link
Global certificates and approvals, e.g. explosion protection as per ATEX/IECEx, CSA, hygienic design standards according to 3-A, EHEDG, ASME BPE, FDA, Food Contact Materials (FCM), TSE Certificate of Suitability
Divisible neck with quick-release for easy and safe recalibration
iTHERM TrustSens self-calibration explained
Taking advantage of the Curie-temperature
Tee and elbow thermowells
Our Endress+Hauser hygienic thermowells are designed without welds or dead legs, making them easy to clean and ideal for hygienic and aseptic applications. They get welded into the process piping, are non-dismantable and are milled from a single piece of stainless steel. Even with very short immersion lengths, these thermowells are ideal for the use in hygienic or aseptic pipes, vessels or tanks.