Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.

WirelessHART solutions

WirelessHART solutions, cost-efficient integration of moving, changing and remote measuring points

WirelessHART solutions

WirelessHART provides an extremely flexible method of integrating measuring points into monitoring systems. It can be used in systems subject to regular expansion, e.g. well heads, those constantly on the move, as well as on rotating or moving machinery. As the systems are self-organizing, they require a minimum of time to set up, integrate and commission. Endress+Hauser’s adapter concept also allows WirelessHART communication to be quickly added to existing 4 to 20 mA devices.

5 Proizvodi
Filter X icon

Proizvod se postupno ukida

Dostupne nove alternative

Nasljednik

Smjernice za postupno povlačenje

Endress+Hauser posvećeni su dugoročnoj podršci svih naših proizvoda.

Preuzimamo podršku i servis naših proizvoda u razdoblju od deset godina nakon obavijesti o povlačenju proizvoda (dok rezervni dijelovi više nisu dostupni).

Međutim, zadržavamo pravo ponuditi alternativna rješenja, uključujući zamjenske proizvode ako se smatra prikladnijima.

Status proizvoda

Korijen proizvoda SWG70
Ime WirelessHART Fieldgate SWG70
Status proizvoda In phase out
Datum povlačenja 12/2022
Zaustavljanje narudžbe 12/2025
Rezervni senzor do not applicable
Kalibracija do not applicable
Dostupnost rezervnih dijelova not applicable
Popravak do not applicable
Nova alternativa SWG50
Savjet za održavanje

WirelessHART solutions

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

Operating principle

A WirelessHART system comprises a gateway, which is connected to the monitoring system, and up to 250 WirelessHART field devices. Endress+Hauser’s adapter allows any HART or
4 to 20 mA device to join the wireless network as do specific device display modules. The instruments transmit their measured values at regular intervals to the gateway, which collects them and makes them available to a connected application. FieldCare device configuration software can be used to configure the network.

Benefits

  • Rapid and flexible installation
  • Suitable for moving and rotating plant equipment
  • Suitable for changing and mobile installations
  • Bridges obstacles and integrates difficult-to-access measuring points
  • Upgrades legacy technology