Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.
  • Povijest

Float switch level measurement

Point level detection in liquids

Float switch level measurement
1 Proizvodi
Filter X icon

Float switch level measurement

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

About float switch level measurement

The float switch FTS20 is a simple and cost-effective solution for point level detection in appropriate fluids. It is used in tanks and vessels as a pump protector or level alarm in open basins, like in sewerage treatment plants. The float switch has two output options, a NAMUR switching signal or a change-over contact. Check out the Liquifloat device for point level applications and click on the button below.

Float switch measurement: Measuring Principle

As the switch floats up and down on the surface of a liquid, an installed sensor detects its position and triggers the switching operation.

Benefits

  • Reliable and cost-effective point level detection in liquids
  • Electrical connections to NAMUR for hazardous areas (to Zone 1) or change-over contact (AC/DC) for universal standard application