Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.

New products for Water & Wastewater

Check out our latest industry launches and innovations

Water abstraction ©Endress+Hauser
Smart water abstraction

Achieve regulatory compliance while driving efficiencies

Remote monitoring options and lab-based software for compliance in abstraction (also relevant for inlet/outlet monitoring and distribution applications) can save both time and manpower. Remote-based services are designed to provide immediate technical support and reduce the number of service visits.

  • Time savings and manpower optimization: No need to drive to the measuring point, lab-based software simplifies calibration data reporting for audits
  • Legislation compliance: Assurance that quality monitoring parameters for abstraction, inlet/outlet monitoring and water distribution applications are within legal limits 24/7  
  • Drive efficiencies and maximize your maintenance budget by getting immediate access to remote support with technical engineers. Reduce travel-related costs of service visits (up to 75%) which also contributes to your net zero targets

Explore our latest products to increase efficiency

Digester control ©Endress+Hauser
Sludge treatment

Optimize your sludge treatment process

Improve biogas production and ensure safety in the digestor process.

  • Improve production and yield of methane by 30% thanks to concentrating total solids, maximizing sludge load and minimizing excess water
  • Ensure process and personnel safety with our complete explosion-proof portfolio (Ex zone 0, 1, 2/Cl. I Div. ½) for pH, temperature and total solids measurements, designed for use in peak bacterial conditions
  • Lower OPEX, as more biogas can be used to offset the electricity and heat requirements on-site, making the system more self-sufficient

Explore our latest sludge treatment products

Find the products that best fit your application

Are you unsure which instrument to select for your specific application and measurement point? Our Applicator tool makes product selection for your industry easy. Try it out!

Service expert support ©Endress+Hauser
Services

Smart support

Direct access to Endress+Hauser expertise through our online Knowledge Base and remote support sessions with technical engineers who ensure availability and prompt response times.

  • Maximize process availability and control your maintenance costs
  • Stay compliant with water regulations
  • Transfer knowledge to your operators and develop their competencies
  • Reduce unnecessary travel-related emissions to contribute to your sustainability and net zero targets
Project alignment between service experts ©Endress+Hauser
Services

Dynamic Installed Base Analysis

Use expert recommendations with frequent insights to improve the life cycle management of your measuring devices and ensure compliance with quality standards and legislation.

  • Increase your plant and process availability with professional advice.
  • Prevent performance issues by continuously assessing the maintainability status of the installed base and recommending improvements.
  • Improve the sustainability of your operations by benefiting from regular optimization recommendations from our service consultants.
  • Control your operating costs by exploring standardization opportunities and avoid unexpected costs by tracking your obsolescence status.
Retrieve data through Netilion and gain insights ©Endress+Hauser
Access and visualization of instrumentation data in wastewater treatment
Services

Deeper insights into process and instrumentation performance

Smart sensors collect real-time data from processes and monitor equipment and health, keeping you informed about product and asset performance. Digitizing production processes provides data visualization opportunities for people working with the process who typically do not have access to the data, creating data transparency. Endress+Hauser's Netilion can do just that, empowering end users to make the best decisions.

Channel network and stormwater basin ©Endress+Hauser
Process overview: Channel network and stormwater basin
Wastewater treatment & control

Reliable and cost efficient process monitoring

New level devices, other (additional) software options and accessories offer excellent measuring performance, ease of engineering and design, commissioning and operations. 

  • The new FMR10B/20B/30B radar devices with the 80GHz technology ensure excellent performance for liquid and solid applications in tight and confined spaces
  • The Heartbeat verification option enables remote monitoring of the sensor condition thereby ensuring reliable operations
  • Dynamic Installed Base Audit (DIBA) generates 43% time savings on corrective work orders through proactive recommendations on device lifecycle management
  • Flowfit CPA25 the new and improved assembly for pH, conductivity and oxygen sensors guarantees simple operability and easy maintenance

Discover our latest portfolio for process monitoring

Disinfection applications ©Endress+Hauser
Disinfection is applicable everywhere - from municipal water, wastewater to industrial applications.
Disinfection

Simplify, optimize and stay compliant

Ensure water quality legislation while simplifying and optimizing the dosing process for the disinfection of drinking water, wastewater and industrial applications.

  • Memosens 2.0 disinfection sensors simplify maintenance efforts by enabling better trend identification and predictive maintenance, saving time and resources
  • Integrated IIoT connectivity of our disinfection sensors and level devices provides continuous remote data access, increased data transparency and simplified reporting processes
  • CDP20 water panels come with innovative Flowfit CYA27 flow assembly and one sampling line that guarantees up to 50% of savings on water losses

Explore our latest products for improved disinfection

Završne napomene

Want to know more about our water & wastewater offerings?