Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.

1oo1 SIL3 capable process point level safety system

4-20mADC FTL81 Liquiphant tuning fork level system contributes to lifecycle savings & risk reduction

Safety system designers can now draw on additional capabilities built on the proven experience of over one million tuning fork point level measurement installations. The FTL81 moves point level detection beyond the traditional relay based level switch to a 4-20mADC based subsystem. High coverage diagnostics and the ability to continuously communicate point level sensor directly to the safety controller supporting SIL3 1oo1 safety system implementations.

Chemical plant ©Strandperle

Benefits at a glance

  • Safe process vessel operation without interruption in challenging process conditions

  • Reduced maintenance costs/risks, because of long interval in-situ proof testing

  • Reduced environmental risks with minimal process connections

  • Parameters certified for use in Safety Instrumented System (SIS) design

  • Continuous self-monitoring of the transmitter ensures correct operation at all times

Your challenges

  • Processes running 24/7 or for long periods of time in petrochemical where turnarounds/shutdowns are widely spaced

  • Instrument must function with little/no maintenance/checking or without process disruption

  • High temperature, pressure and other challenging conditions

  • Minimal process connections can be an important objective to environmental risk reduction

  • Targeted safety coverage/availability while providing low maintenance costs/risks for SIS implementation

  • Limited process connections for mounting

Our solution

©Endress+Hauser

The FTL81 Liquiphant Failsafe installed in one process opening of a process vessel that required a Safety Instrumented System (SIS) SIL 3 high level layer of protection. The certified ANSI/ISA integral process seal in the Liquiphant helps to eliminate field engineered external sealing risks and costs.

Project scope

We provide turn-key solution including:

  • Procurement of all materials and instruments

  • Detailed design and engineering

  • Cabling

  • Installation

  • Testing

  • Commissioning

  • Start-up and hand over

  • Operator training

Continuous safe operation

The Liquiphant 4-20mADC is powered via the safety controller I/O and the controller itself continuously monitors the current's alarm states as well as a modulated digital value from the Liquiphant to oversee the health of the whole loop. As the process vessel is required to operate without interruption for several years, the Liquiphant’s 12 year capable proof testing interval is able to address this.

Extreme conditions

The tuning fork sensor can operate in temperatures in excess of 540°F and pressures approaching 1450 psi with measurement capabilities remaining unaffected by a wide range of turbulence, aeration, vibration and process conditions.

Reducing maintenance costs and risks

The FTL81 Liquiphant Failsafe supports in-situ partial proof testing with high proof test coverage Due to the high proof test coverage of the partial proof-test, the time interval between full proof tests can be greatly increased reducing the life cycle cost. By reducing the frequency of the full proof test, systematic risks (i.e. removal/reinstallation damage to sensor or wiring) and personnel risk are reduced.