Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.
  • Povijest

Human Machine Interface (HMI) for unified operation

Fast & easy commissioning of your measuring points with our standardized Human Machine Interface HMI

Simplicity through uniformity - Having various devices with different measurement technologies installed in your process can be challenging when it comes to commissioning, operating or maintenance. With our unified Human Machine Interface (HMI) operation concept, we can help you overcome these challenges. All our devices offer a uniform user interface which makes your daily life easier. Less time to understand the device means less time for training and less time to perform your tasks.

Guided parameterization via “make-it-run” wizards for quick & reliable basic setup ©Endress+Hauser

Safe commissioning with guided parameterization via “make-it-run” wizards for quick & reliable basic setup

Prednosti

  • Fast and safe commissioning with intuitive operating of your devices no matter which measurement technology you use (flow, level, pressure, analysis or temperature) with parameterization via “make-it-run” wizards for quick & reliable basic setup

  • Enhanced safety for your process with clear diagnostic, maintenance information icons and texts according to international standards and great confidence in your settings with plain text messages displayed in your language

  • Simplifying your daily work with task oriented interactions offered for operator and maintenance. Whatever tasks may be, with the help of the user oriented HMI you will be sure to execute them.

  • Are you unsure about the result of your action? Integrated help function gives details about the action thus avoiding misinterpretation. Data is stored & available to everyone who has access codes.

The IT and communication world has demonstrated that a consistent interface has a major impact on the time to understand, implement and take the best out of software or electronic devices. Based on a thorough study conducted worldwide that helped to identify the expectations of our customers, we developed our unique HMI concept. Whether you are in front of the device or in a control room, the data are presented the same way. You see the same icons on the device as are on your computer.