Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.
Compact SWAS solution for boiler feed water monitoring

SWAS Compact: reliable monitoring of steam/water cycles

Compact, ready-to-use solution for accurate monitoring of feed water quality during steam generation

71546525
Please Wait (spinning wheel)
Učitavanje cijene
Cijene privremeno nisu dostupne

Prednosti jednim pogledom

  • Uniquely compact in size - yet everything under one hood: our SWAS Compact solution is the ideal system for high-precision control of your feed water quality. It arrives turnkey and fully assembled on a panel for effortless installation. Simply connect to power, water, and cooling. It has never been so easy to ensure smooth steam generation. Thanks to minimal sample and cooling water requirements, it's an energy and cost-saving marvel and a great support for your daily measurement tasks.

  • Keep your steam production running

    Get accurate, real-time data from your critical process points so you can maintain the prescribed water quality, prevent corrosion and sedimentation in your plant, and take quick action if limit values are exceeded.

  • Instrumentation that fits your industry

    Benefit from a complete turnkey SWAS system that analyzes conductivity, acid/cation conductivity, oxygen and pH in a single panel solution. All equipment used is proven, highly accurate and low maintenance.

  • Lower your operating costs

    With a sample volume of only 10 l/h, thanks to our patented sensor arrangement in the flow assembly, and 70% less cooling water and energy consumption compared to similar systems, you can reduce the size of your cooler and save money on raw materials.

  • Keep the cation exchanger operational

    SWAS Compact monitors the loading of the cation exchanger and indicates the remaining capacity to you. This allows you to regenerate the cation exchanger in time to ensure its function.

Pojedinosti o paketu

Overview of all bundle parts

Komponente i prethodno konfiguriranje

  • Fixations

    To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.

    Components can be configured within the bundle in the cart
  • Components
    1

    Tehnička analiza posebn. proizvoda CSOL

    Fixations:
    CSOL-PA3WP1
    Aplikacija:
    A3
    Površina voda
    Modifikacija:
    WP1
    Materijal u dodiru s medijem (plastično)
    >>Parametar, transmiter:
    SH
    Vodljivost
    Opis:
    P
    Panel
    >Specifikacija paketa:
    TE
    Paket 15 CDP60 SWAS kompaktno
    Aplikacija:
    A1
    Čista voda
    Modifikacija:
    WM1
    Materijal u dodiru s medijem (metal)
  • Liquiline CM444 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    4-channel transmitter
    Liquiline CM444

    Fixations:
    CM444-AAM4 _ _ FI10 _ _
    Odobrenje:
    AA
    Područje bez opasnosti
    Ulaz senzora:
    M4
    4x digitalni senzor
    Dodatne značajke:
    FI
    2x relej, 2x digitalni ulaz, 2x digitalni izlaz
    Napajanje:
    1
    100...230VAC (50/60Hz)
    Kabelski uvod, kučište:
    0
    Metrički
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    3

    Digital pH sensor
    Memosens CPS11E

    Fixations:
    CPS11E-AA7AAS2
    Odobrenje:
    AA
    Područje bez opasnosti
    Tip elektrode:
    7
    Osnovna izvedba, nulta točka pH 7, temperaturni senzor NTC 30k
    Mjerno područje:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Referentni sistem:
    AS
    Teflonska dijafragma, spremnik soli, zasićeni KCl, Ag/AgCl
    Dużina elektrode:
    2
    120mm
  • Memosens COS22E: Hygienic amperometric oxygen sensor
    4

    Digital oxygen sensor
    Memosens COS22E

    Fixations:
    COS22E-AA12AALB _
    Odobrenje:
    AA
    Područje bez opasnosti
    Karakteristika kapice:
    AA
    Nehrđajući čelik
    Mjerni raspon:
    12
    0...2mg/l
    Duljina senzora:
    LB
    120mm
  • Memosens CLS15E - Digital contacting conductivity sensor for pure and ultrapure water
    5

    Digital conductivity sensor
    Memosens CLS15E

    Fixations:
    CLS15E-AAHC10 _
    Odobrenje:
    AA
    Područje bez opasnosti
    Procesni priključak:
    HC
    Navojni NPT1/2
    Materijal:
    10
    Senzor PES, elektrode 1.4435
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    6

    Digital measuring cable
    CYK10

    Fixations:
    CYK10-A011
    Odobrenje:
    A
    Područje bez opasnosti
    Duljina kabela:
    01
    1,5m
    Priključak kabela:
    1
    Stezaljke