Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.
  • Povijest
Bundle for pH measuring point in demanding environements in wastewater applications

pH measuring point including sensor with polymer housing

Ready to use pH measuring point with digital Memosens 2.0 sensor with polymer housing to manage your process in the harsh environment of wastewater

71518461
Please Wait (spinning wheel)
Učitavanje cijene
Cijene privremeno nisu dostupne

Prednosti jednim pogledom

  • Monitor your wastewater applications reliable with the digital Memosens 2.0 sensor CPF81E even in demanding and harsh environments such as the influent of a WWTP. Profit from reliable measurement in abrasive media, maximum process integrity and simple operation. Moreover, the great flexibility of the Liquiline transmitter plattform makes the measuring point future-proof and adaptable according to your needs.

  • Digital Memosens 2.0 technology

    Simple operation thanks to true plug and play system and helpful overview of the last eight calibrations and adjustments.

  • Ready for predictive maintenance

    State of the art technologies as the pH load matrix and Heartbeat Technology allow full predictive maintenance. A PLC is not needed with the Liquiline transmitter, providing maximum flexibility for operators.

  • Flexibile adaptation

    The modular fitting system allows almost any type of fixing, in open basins or channels. A modification or expansion of the assembly is possible at any time.

  • Buffer solution from accredited production

    NIST traceable buffer solutions offer precision in measurement and adjustments, ensuring best performance.

Pojedinosti o paketu

Overview bundle parts of pH measuring point with rugged pH sensor with polymer housing

Komponente i prethodno konfiguriranje

  • Fixations

    To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.

    Components can be configured within the bundle in the cart
  • Components
    Memosens CPF81E - Digital pH sensor for wastewater, mining, minerals and metal industries
    1

    Digital pH sensor
    Memosens CPF81E

    Fixations:
    CPF81E- _ 5NAD1
    Tip elektrode:
    5
    Osnovna izvedba, procesni priključak NPT 3/4", nulta točka pH 7,0, temperaturni senzor NTC 30k
    Opseg primjene:
    N
    0–11 pH, 0…80oC, 0,8…11 bar (abs)
    Referentni Sistem:
    AD
    PTFE ring spojnica, dvostruka komora, 3 M KNO3, 3 M KCl, Ag/AgCl
    Dużina umetanja:
    1
    23mm, bulb membrana, zaštitna elektroda
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    2

    Digital measuring cable
    CYK10

    Fixations:
    CYK10- _ _ _
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    3

    1-/2-channel transmitter
    Liquiline CM442

    Fixations:
    CM442- _ _ _ _ _ _ A
    Komplet za kabelski uvod
    A
    Priložen
  • Flexdip CYH112 is a sensor and assembly holder for use in open basins, channels, or tanks.
    4

    Modular holder system
    Flexdip CYH112

    Fixations:
    CYH112-A _ _ B _ _ 1
    Odobrenje:
    A
    Bez
    Traverza montaża:
    B
    Poprečna spojnica
    Adapter:
    1
    Bez
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    5

    Immersion assembly
    Flexdip CYA112

    Fixations:
    CYA112-A _ _ 1AB
    Priključni kutni senzor:
    1A
    PVC, ravni
    Odobrenje:
    A
    Bez
    Adapter senzora:
    B
    NPT3/4
  • 6

    Pokrov za zašt. od vrem. uvj. CYY101

    Fixations:
    CYY101-A
    Izvedba:
    A
    Nehrđajući čelik 1.4301, 320x300x270mm
  • The CPY20 buffers are available in various bottle sizes.
    7

    pH buffers
    CPY20

    Fixations:
    CPY20- _ _ A1
    Certifikat:
    A
    ***Umjerni certifikat otopine
    Izvedba:
    1
    Osnovna izvedba
  • The CPY20 buffers are available in various bottle sizes.
    8

    pH buffers
    CPY20

    Fixations:
    CPY20- _ _ A1
    Certifikat:
    A
    ***Umjerni certifikat otopine
    Izvedba:
    1
    Osnovna izvedba