Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.
Free bromine panel for seawater and process water

Free bromine process water panel

Ready-to-use bundle for disinfection monitoring in seawater and process water

71518460
Please Wait (spinning wheel)
Učitavanje cijene
Cijene privremeno nisu dostupne
from CHF ??.-

Prednosti jednim pogledom

  • The panel is the complete solution to measure free bromine together with pH compensation. It provides high-precision, stable measurement in seawater for desalination plants, process or cooling water, swimming pools and fish farming industry.
    Its standardized piping with fittings and process connections simplifies integration into your process. For you, this means easier planning and installation, faster commissioning, and security when selecting the measurement technology.

  • Fast commissioning

    The panel comes fully wired and piped. You only need to mount it, connect it to power and water, and you are ready for operation.

  • Memosens for simple and safe operation

    The Memosens sensors for free bromine and pH are pre-calibrated. Just plug them in and benefit from reliable measurement, not affected by moisture or corrosion.

  • Consistent medium flow

    The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational. The status indication light indicates the NAMUR NE107 status, allowing for direct reaction to errors.

  • Perfect adaption to process requirements

    Thanks to the modular design of the assembly, the bundle can easily be extended to more parameters such as ORP, conductivity or dissolved oxygen. This offers you the necessary flexibility to adapt the panel to your process requirements at any time.

Pojedinosti o paketu

Overview of all bundle components

Komponente i prethodno konfiguriranje

  • Fixations

    To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.

    Components can be configured within the bundle in the cart
  • Components
    1

    Tehnička analiza posebn. proizvoda CSOL

    Fixations:
    CSOL-PA3WP1
    >>Parametar, transmiter:
    SK
    Klor/Klor dioxide
    Opis:
    P
    Panel
    Aplikacija:
    A3
    Površina voda
    Modifikacija:
    WP1
    Materijal u dodiru s medijem (plastično)
    >Specifikacija paketa:
    TB
    Paket 02 CDP50 nije prisutan bromine ormar
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Fixations:
    CM442-AAM2 _ FD _ _ _
    Odobrenje:
    AA
    Područje bez opasnosti
    Dodatne značajke:
    FD
    2x digital input, 2x digital output
    Ulaz senzora:
    M2
    2x digitalni senzor
  • Flowfit CYA27 - modular multiparameter assembly for drinking and process water
    3

    Flow assembly for multi-parameter measurements Flowfit CYA27

    Fixations:
    CYA27-AA1A12A10AAAAAAAAAAAAA1
    Odobrenje:
    AA
    Područje bez opasnosti
    Materijal modula/brtve:
    1
    PMMA/FKM
    Materiljal dodatnih dijelova/brtvi:
    A
    PVC/FKM
    Procesni priključak:
    12
    G1/4
    Konfiguracija modula:
    10
    Dezinfekcija+pH+indikacija protoka
    Modul 1:
    AA
    Bez
    Modul 2:
    AA
    Bez
    Modul 3:
    AA
    Bez
    Modul 4:
    AA
    Bez
    Modul 5:
    AA
    Bez
    Modul 6:
    AA
    Bez
    Model uređaja:
    A1
    1
    >>Pribor montiran:
    NC
    Ventil za uzorkovanje
    >>Pribor montiran:
    ND
    Sklopka protoka
    Protok:
    A
    >30 l/h (standardna postavka)
    >>Pribor montiran:
    NB
    Statusna svjetlosna indikacija
    >>Pribor uključen:
    RB
    2x kabel M12, 10m
  • Digital sensor for free bromine Memosens CCS55E
    4

    Digital free bromine sensor
    Memosens CCS55E

    Fixations:
    CCS55E-AA31 _ NA
    Odobrenje:
    AA
    Područje bez opasnosti
    Aplikacija:
    31
    Procesna voda, morska voda
    Adapter montirani:
    NA
    CYA27
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    5

    Digital pH sensor
    Memosens CPS11E

    Fixations:
    CPS11E-AA7AAS2
    Odobrenje:
    AA
    Područje bez opasnosti
    Tip elektrode:
    7
    Osnovna izvedba, nulta točka pH 7, temperaturni senzor NTC 30k
    Mjerno područje:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Referentni sistem:
    AS
    Teflonska dijafragma, spremnik soli, zasićeni KCl, Ag/AgCl
    Dużina elektrode:
    2
    120mm
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    6

    Digital measuring cable
    CYK10

    Fixations:
    CYK10-A031
    Duljina kabela:
    03
    3m
    Odobrenje:
    A
    Područje bez opasnosti
    Duljina kabela:
    01
    1,5m
    Priključak kabela:
    1
    Stezaljke