Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.
Dissolved oxygen measuring point with COS61D for wastewater applications

Dissolved oxygen measuring point for wastewater

Preconfigured dissolved oxygen measuring loop for reliable and accurate process monitoring and control in wastewater applications

71481759
Please Wait (spinning wheel)
Učitavanje cijene
Cijene privremeno nisu dostupne

Prednosti jednim pogledom

  • Ideal support for oxygen monitoring and control with the Oxymax COS61D high-performance digital oxygen sensor, which provides you with fast, accurate and drift-free measurements. Benefit from the long-term stability and performance of the sensor in all aeration processes (SBR, Anamox, etc.). Furthermore, the high flexibility of the Liquiline platform makes the measuring point future-proof for your needs.

  • Digital Memosens Technology

    Thanks to Memosens digital technology you can benefit from maximum process and data integrity and simple lab calibration.

  • Ready for automation

    This measuring point can be used as a stand-alone system to control your aeration or can be integrated in your PLC with its extended communication protocols.

  • Flexibility

    The modular fitting system allows various types of fixing, in open basins or channels. It gives easy access to the sensor for commissioning and maintenance.

Pojedinosti o paketu

Overview of all bundle parts

Komponente i prethodno konfiguriranje

  • Fixations

    To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.

    Components can be configured within the bundle in the cart
  • Components
    Oxymax COS61D is an optical dissolved oxygen sensor with long-term stable fluorescence layer.
    1

    Digital oxygen sensor
    Oxymax COS61D

    Fixations:
    COS61D- _ A1 _ _
    Aplikacija/mjerno područje:
    A1
    Kisik 0...20mg/l
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Fixations:
    CM442- _ _ _ _ _ _ _
  • Flexdip CYH112 is a sensor and assembly holder for use in open basins, channels, or tanks.
    3

    Modular holder system
    Flexdip CYH112

    Fixations:
    CYH112-A _ _ B _ _ 1
    Odobrenje:
    A
    Bez
    Traverza montaża:
    B
    Poprečna spojnica
    Adapter:
    1
    Bez
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    4

    Immersion assembly
    Flexdip CYA112

    Fixations:
    CYA112-A _ _ 1BA
    Odobrenje:
    A
    Bez
    Priključni kutni senzor:
    1B
    PVC, 45o
    Adapter senzora:
    A
    G1
  • 5

    Pokrov za zašt. od vrem. uvj. CYY101

    Fixations:
    CYY101-A
    Izvedba:
    A
    Nehrđajući čelik 1.4301, 320x300x270mm