Pokušajte pretraživati po ključnim riječima, kodu narudžbe ili proizvoda ili serijskom broju, npr. „CM442“ ili „tehničke informacije“
Unesite minimalno 2 znaka za pokretanje pretrage.
Sludge level bundle for mining, minerals and metals

Complete ultrasonic bed level measuring point

Proven solution for standard applications in mining, minerals and metals

71539356
Please Wait (spinning wheel)
Učitavanje cijene
Cijene privremeno nisu dostupne

Prednosti jednim pogledom

  • The ultrasonic Turbimax CUS71D bed level sensor with wiper is perfectly suited for continuous interface measurement in thickeners. It provides real-time values for quick control of valves and actuators and ensures safe, economic and efficient sedimentation processes in combination with the Liquiline CM442 single channel transmitter and the robust and reliable CYH112 immersion assembly.

  • Smooth and robust measurements

    Thanks to the integrated wiper, the ultrasonic Turbimax CUS71D bed level sensor delivers reliable, continuous measurements in thickener applications.

  • Simple commissioning

    Predefined calibration models and the calibration- and sensor-related data saved in the sensor make commissioning fast and easy.

  • Comfortable operation

    The versatile Liquiline CM442 transmitter offers a user-friendly operating menu and advanced diagnostic functionalities with Hearbeat Technology. The weather protection cover CYY101 ensures easy readability of the Liquiline CM442 display at the measuring point.

  • Optimal adaptation to your process requirements

    The Flexdip CYH112 immersion assembly offers flexible adaptation options perfectly fitting to the thickener design and the measuring task.

Pojedinosti o paketu

Components of the sludge level measuring point

Komponente i prethodno konfiguriranje

  • Fixations

    To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.

    Components can be configured within the bundle in the cart
  • Components
    Turbimax CUS71D provides real-time data for sedimentation processes in all industries.
    1

    Ultrasonic interface sensor
    Turbimax CUS71D

    Fixations:
    CUS71D- _ 2A
    Verzija senzora
    2
    Sa brisačem
    Duljina kabela:
    A
    15m (48 ft)
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Fixations:
    CM442- _ _ _ _ _ _ _
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    3

    Immersion assembly
    Flexdip CYA112

    Fixations:
    CYA112-AA _ _ A
    Odobrenje:
    A
    Bez
    Cijev/nosač za uranjanje u medij:
    A
    Standardni
    Adapter senzora:
    A
    G1
  • Flexdip CYH112 is a sensor and assembly holder for use in open basins, channels, or tanks.
    4

    Modular holder system
    Flexdip CYH112

    Fixations:
    CYH112-A _ _ _ _ _ _
    Odobrenje:
    A
    Bez
  • 5

    Pokrov za zašt. od vrem. uvj. CYY101

    Fixations:
    CYY101-A
    Izvedba:
    A
    Nehrđajući čelik 1.4301, 320x300x270mm